??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M414-3A-304-EX44T2-015
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M415-M414-3A-304-EX44T2-015
VERF
Availability
Available
BC
Order code
BCC05LW
TC
Artikelbezeichnung
BCC M415-M414-3A-304-EX44T2-015
PX
Product view
50644_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = TPE Yellow, 1.5 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.